STA660

STA660

Active

STA660TR

DAB/DAB+/DMB-A multi-standard digital radio decoder

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTFBGA 289 15x15x1.2

STA660 is an ARM-based and DSP-based system-on-chip able to receive and decode DAB baseband digital signals and with embedded application SW making it suitable for several different radio application use-cases.The digital radio standards supported by STA660 are: DAB (ETSI EN 300 401), DAB+ (ETSI TS...
Read More

Key features
  • AEC-Q100 qualified
  • DAB/DAB+/DMB-A digital radio channel decoding
  • Multi-standard digital radio source decoding
  • Simultaneous reception of two DAB channels
  • Two LVDS/I2S interfaces for receiving DAB baseband signals
  • SDRAM interface (16 bit data bus)
  • I2S input/output digital audio interfaces
  • SPI interface
  • UART interface
  • 1.2 V core supply, 3.3 V I/O
  • TFBGA289 package
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTFBGA 289 15x15x1.2

STA660 is an ARM-based and DSP-based system-on-chip able to receive and decode DAB baseband digital signals and with embedded application SW making it suitable for several different radio application use-cases.The digital radio standards supported by STA660 are: DAB (ETSI EN 300 401), DAB+ (ETSI TS...
Read More

Key features
  • AEC-Q100 qualified
  • DAB/DAB+/DMB-A digital radio channel decoding
  • Multi-standard digital radio source decoding
  • Simultaneous reception of two DAB channels
  • Two LVDS/I2S interfaces for receiving DAB baseband signals
  • SDRAM interface (16 bit data bus)
  • I2S input/output digital audio interfaces
  • SPI interface
  • UART interface
  • 1.2 V core supply, 3.3 V I/O
  • TFBGA289 package