🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive TeseoAPP (ASIL Precise Positioning) Family Multi Band GNSS Precise Measurement Engine receiver
Operating Range | Automotive |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 7A994 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | LFBGA 8X8X1.7 81 PITCH 0.8 BALL |
STA9100MGA is part of the TeseoAPP (Teseo ASIL Precise Positioning) family.STA9100MGA is a measurement engine positioning receiver IC able to manage all the GNSS constellations such as GPS, Galilelo, Glonass, BeiDou, IRNSS and QZSS.STA9100MGA provides to the main host via serial interface the...
Read More
|
Operating Range | Automotive |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 7A994 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | LFBGA 8X8X1.7 81 PITCH 0.8 BALL |
STA9100MGA is part of the TeseoAPP (Teseo ASIL Precise Positioning) family.STA9100MGA is a measurement engine positioning receiver IC able to manage all the GNSS constellations such as GPS, Galilelo, Glonass, BeiDou, IRNSS and QZSS.STA9100MGA provides to the main host via serial interface the...
Read More
|