Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
Active clamp flyback controller
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN5X5X1.2 - 23L MULTIPLE PITCH |
The STACF01A and STACF01B ICs drive and control active clamp flyback converters with non-complementary driving of the active clamp (high-side, HS) switch. It is specifically intended for high performance AC-DC adapters with GaN HEMTS rated up to 100 W and beyond, which are aimed at high efficiency...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.85 | 2% |
| 10-24 | $1.38 | 24% |
| 25-99 | $1.26 | 30% |
| 100-249 | $1.13 | 38% |
| 250-499 | $1.09 | 40% |
| 500 | $1.05 | 42% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN5X5X1.2 - 23L MULTIPLE PITCH |
The STACF01A and STACF01B ICs drive and control active clamp flyback converters with non-complementary driving of the active clamp (high-side, HS) switch. It is specifically intended for high performance AC-DC adapters with GaN HEMTS rated up to 100 W and beyond, which are aimed at high efficiency...
Read More
|