$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
N-CHANNEL 55V - 0.005 OHM -120A D2PAK STripFET II MOSFET
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature SizeTM\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.02 | 2% |
| 10-99 | $2.08 | 47% |
| 100-499 | $1.88 | 52% |
| 500 | $1.55 | 61% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature SizeTM\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More
|