Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
N-channel 600 V, 175 mOhm typ., 18 A MDmesh DM2 Power MOSFET in a D2PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
These high-voltage N-channel Power MOSFET are part of the MDmesh DM2 fast‑recovery diode series. They offer very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering them suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.00 | 2% |
| 10-99 | $2.62 | 33% |
| 100-499 | $1.84 | 53% |
| 500 | $1.52 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
These high-voltage N-channel Power MOSFET are part of the MDmesh DM2 fast‑recovery diode series. They offer very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering them suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More
|