Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Li-Ion linear battery charger with LDO and load switches
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | Chip Scale Package 0.4mm pitch |
The STBC03 is a highly integrated power management, embedding a linear battery charger, a 150 mA LDO, 2 SPDT load switches, and a protection circuit module (PCM) to prevent the battery from being damaged under fault conditions.The STBC03 uses a CC/CV algorithm to charge the battery; the fast charge...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.74 | 2% |
| 10-24 | $2.82 | 23% |
| 25-99 | $2.59 | 29% |
| 100-249 | $2.34 | 36% |
| 250-499 | $2.22 | 40% |
| 500 | $2.20 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | Chip Scale Package 0.4mm pitch |
The STBC03 is a highly integrated power management, embedding a linear battery charger, a 150 mA LDO, 2 SPDT load switches, and a protection circuit module (PCM) to prevent the battery from being damaged under fault conditions.The STBC03 uses a CC/CV algorithm to charge the battery; the fast charge...
Read More
|