$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
800mA STANDALONE LINEAR Li-Ion Battery charger with thermal regulation
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 6 3x3 |
The STBC08 is a constant current/constant voltage charger for single-cell Li-Ion batteries.Neither external sense resistor nor blocking diode are required. The STBC08 is designed to work within USB power specifications. An internal block regulates the current when the junction temperature...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.99 | 2% |
| 10-24 | $1.53 | 22% |
| 25-99 | $1.34 | 31% |
| 100-249 | $1.24 | 36% |
| 250-499 | $1.17 | 40% |
| 500 | $1.13 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 6 3x3 |
The STBC08 is a constant current/constant voltage charger for single-cell Li-Ion batteries.Neither external sense resistor nor blocking diode are required. The STBC08 is designed to work within USB power specifications. An internal block regulates the current when the junction temperature...
Read More
|