Active
_
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TDFN10 2.5x2x0.75 |
The STBP120 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on) N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006.In the event of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.14 | 0% |
| 10-24 | $1.08 | 5% |
| 25-99 | $0.97 | 15% |
| 100-249 | $0.93 | 19% |
| 250-500 | $0.86 | 25% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TDFN10 2.5x2x0.75 |
The STBP120 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on) N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006.In the event of...
Read More
|