Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
800mA Standalone linear Li-Ion battery charger with thermal regulation
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSOT23-5L |
The STC4054 is a constant current/constant voltage charger for single cell Li-Ion batteries. No external sense resistor or blocking diode is required and its ThinSOT package make it ideally suited for portable applications.The STC4054 is designed to work within USB power specifications. An internal...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.00 | 2% |
| 10-24 | $1.51 | 23% |
| 25-99 | $1.37 | 30% |
| 100-249 | $1.19 | 39% |
| 250-499 | $1.12 | 43% |
| 500 | $1.08 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSOT23-5L |
The STC4054 is a constant current/constant voltage charger for single cell Li-Ion batteries. No external sense resistor or blocking diode is required and its ThinSOT package make it ideally suited for portable applications.The STC4054 is designed to work within USB power specifications. An internal...
Read More
|