Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STD25NF10T4

N-channel 100 V, 0.033 Ohm typ., 25 A StripFET Power MOSFET in DPAK package

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This Power MOSFET series has been developed using STMicroelectronics' unique STripFET™ process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for...
Read More

Key features
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge
In stock
Quantity $ per unit Savings
1-9$1.882%
10-99$0.9051%
100-499$0.8057%
500$0.6366%
Contact sales
$1.88
$1.84
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This Power MOSFET series has been developed using STMicroelectronics' unique STripFET™ process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for...
Read More

Key features
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge