Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

STD3N62K3

N-channel 620 V, 2.2 Ohm typ., 2.7 A MDmesh K3 Power MOSFET in a DPAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The new SuperMESH3™ series is obtained through the combination of a further fine tuning of ST's well established strip-based PowerMESH™ layout with a new optimization of the vertical structure. In addition to reducing on-resistance significantly versus previous generation, special attention has...
Read More

Key features
  • 100% avalanche tested
  • Very low intrinsic capacitances
  • Extremely high dv/dt capability
  • Zener-protected
  • Improved diode reverse recovery characteristics
In stock
Quantity $ per unit Savings
1-9$1.662%
10-99$0.7952%
100-499$0.7057%
500$0.5566%
Contact sales
$1.66
$1.63
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The new SuperMESH3™ series is obtained through the combination of a further fine tuning of ST's well established strip-based PowerMESH™ layout with a new optimization of the vertical structure. In addition to reducing on-resistance significantly versus previous generation, special attention has...
Read More

Key features
  • 100% avalanche tested
  • Very low intrinsic capacitances
  • Extremely high dv/dt capability
  • Zener-protected
  • Improved diode reverse recovery characteristics