Active

STD45NF75T4

N-CHANNEL 75V 0.018Ohm 40A DPAK STripFET II MOSFET

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameDPAK

This Power MOSFET series has been developed using STMicroelectronics' unique STripFET™ process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for...
Read More

Key features
  • AEC-Q101 qualified
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge
In stock
Quantity $ per unit Savings
1-9$2.282%
10-99$1.4535%
100-499$0.9856%
500$0.7965%
Contact sales
$2.28
$2.23
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameDPAK

This Power MOSFET series has been developed using STMicroelectronics' unique STripFET™ process, which is specifically designed to minimize input capacitance and gate charge. This renders the device suitable for use as primary switch in advanced high-efficiency isolated DC-DC converters for...
Read More

Key features
  • AEC-Q101 qualified
  • Exceptional dv/dt capability
  • 100% avalanche tested
  • Low gate charge