Active

STD7N60M6

N-channel 600 V, 780 mOhm typ., 5 A MDmesh M6 Power MOSFET in a DPAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The new MDmesh M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one...
Read More

Key features
  • Reduced switching losses
  • Lower RDS(on) per area vs previous generation
  • Low gate input resistance
  • 100% avalanche tested
  • Zener-protected
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The new MDmesh M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one...
Read More

Key features
  • Reduced switching losses
  • Lower RDS(on) per area vs previous generation
  • Low gate input resistance
  • 100% avalanche tested
  • Zener-protected