Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
N-channel 100 V, 0.0085 Ohm typ., 70 A STripFET F7 Power MOSFET in DPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
These devices utilize the 7thgeneration of design rules of ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.14 | 2% |
| 10-99 | $1.04 | 50% |
| 100-499 | $0.92 | 56% |
| 500 | $0.73 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
These devices utilize the 7thgeneration of design rules of ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.
|