Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Active

STD8N65M5

N-channel 650 V, 560 mOhm typ., 7 A MDmesh M5 Power MOSFET in a DPAK package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This device is an N-channel Power MOSFET based on the MDmesh M5 innovative vertical process technology combined with the well-known PowerMESH horizontal layout. The resulting product offers extremely low on-resistance, making it particularly suitable for applications requiring high power and...
Read More

Key features
  • 100% avalanche tested
  • Excellent switching performance
  • Extremely low RDS(on)
  • Low gate charge and input capacitance
In stock
Quantity $ per unit Savings
1-9$3.492%
10-99$1.7549%
100-499$1.5854%
500$1.2962%
Contact sales
$3.49
$3.42
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This device is an N-channel Power MOSFET based on the MDmesh M5 innovative vertical process technology combined with the well-known PowerMESH horizontal layout. The resulting product offers extremely low on-resistance, making it particularly suitable for applications requiring high power and...
Read More

Key features
  • 100% avalanche tested
  • Excellent switching performance
  • Extremely low RDS(on)
  • Low gate charge and input capacitance