Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
Electronic fuse for 5V line
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSOT 8L |
The STEF05S is an integrated electronic fuse optimized for monitoring the 5 V DC power lines.When connected in series to the main power rail, it is able to precisely detect and react to overcurrent and overvoltage conditions.When an overload condition occurs, the device limits the output current to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.88 | 2% |
| 10-24 | $0.67 | 22% |
| 25-99 | $0.62 | 28% |
| 100-249 | $0.56 | 35% |
| 250-499 | $0.53 | 38% |
| 500 | $0.52 | 40% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSOT 8L |
The STEF05S is an integrated electronic fuse optimized for monitoring the 5 V DC power lines.When connected in series to the main power rail, it is able to precisely detect and react to overcurrent and overvoltage conditions.When an overload condition occurs, the device limits the output current to...
Read More
|