Active
Dual electronic fuse for 5V and 12V rails with reverse current blocking
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WFDFPN 2X3 10L COL |
The STEF512SRX is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot swap operation and inrush current control.The device embeds two electronic fuses, one for the 5 V rail and one for the 12 V...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WFDFPN 2X3 10L COL |
The STEF512SRX is an integrated dual electronic fuse, designed to protect circuitry on the output from overcurrent and overvoltage events, in those applications requiring hot swap operation and inrush current control.The device embeds two electronic fuses, one for the 5 V rail and one for the 12 V...
Read More
|