Active
Electronic Switch for 12V, 5V and 3.3V buses
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 3X3X0.90 12L PITCH 0.50 C |
The STEL12H24 is an integrated controlled inrush and overcurrent protection device optimized for power bus architectures.When connected to a 12 V, 5 V or 3.3 V power rail, it is able to limit the inrush current, detect input voltage faults and short-circuit conditions and signal these events via a...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 3X3X0.90 12L PITCH 0.50 C |
The STEL12H24 is an integrated controlled inrush and overcurrent protection device optimized for power bus architectures.When connected to a 12 V, 5 V or 3.3 V power rail, it is able to limit the inrush current, detect input voltage faults and short-circuit conditions and signal these events via a...
Read More
|