Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STELPD01PUR

Electronic switch for power line

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVDFPN 10 3x3x1.0

The STELPD01 is an integrated electronic power switch for power rail protection applications.It is able to precisely detect and react to overcurrent and overvoltage conditions.When an overload condition occurs, the device goes into an open state, disconnecting the load from the power supply. An...
Read More

Key features
  • Wide input voltage range: 4 V to 18 V
  • 17.5 V typical output overvoltage clamp
  • Absolute maximum voltage of 23.5 V
  • 5 A maximum continuous current
  • Adjustable current limit with circuit breaker functionality
  • Thermal protection
  • Input undervoltage lockout
  • Low inrush current during startup
  • Integrated 40 mΩ Power FET
  • EN/Fault pin
  • Adjustable slew rate for output voltage
  • Gate control pin for reverse current blocking FET
  • Latch or auto-retry
  • Available in DFN10L (3x3 mm) package
  • UL2367 Recognized - File N. E468771
  • IEC 62368-1 CB certified
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVDFPN 10 3x3x1.0

The STELPD01 is an integrated electronic power switch for power rail protection applications.It is able to precisely detect and react to overcurrent and overvoltage conditions.When an overload condition occurs, the device goes into an open state, disconnecting the load from the power supply. An...
Read More

Key features
  • Wide input voltage range: 4 V to 18 V
  • 17.5 V typical output overvoltage clamp
  • Absolute maximum voltage of 23.5 V
  • 5 A maximum continuous current
  • Adjustable current limit with circuit breaker functionality
  • Thermal protection
  • Input undervoltage lockout
  • Low inrush current during startup
  • Integrated 40 mΩ Power FET
  • EN/Fault pin
  • Adjustable slew rate for output voltage
  • Gate control pin for reverse current blocking FET
  • Latch or auto-retry
  • Available in DFN10L (3x3 mm) package
  • UL2367 Recognized - File N. E468771
  • IEC 62368-1 CB certified