Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
A premium developer's tool for sensor hub applications
| Target Application | Home, Building and City Automation |
| Core Product | HTS221, LPS25H, LSM9DS1, UVIS25M, MP34DT01, VL6180X, STM32F439IIH6 |
| ECCN US | 5A002.a.1 |
| ECCN EU | 5A002.a.1 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
STEVAL-IDI001V1 is an evaluation board based on the STM32F4 Microcontroller and a wide range of ST sensors. With a small form factor (4 x 4 cm), it represents an integration of sensors and CPU for a “sensor hub like” application. The hardware is compatible with STM32Nucleo and X-NUCLEO...
Read More
|
| Target Application | Home, Building and City Automation |
| Core Product | HTS221, LPS25H, LSM9DS1, UVIS25M, MP34DT01, VL6180X, STM32F439IIH6 |
| ECCN US | 5A002.a.1 |
| ECCN EU | 5A002.a.1 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
STEVAL-IDI001V1 is an evaluation board based on the STM32F4 Microcontroller and a wide range of ST sensors. With a small form factor (4 x 4 cm), it represents an integration of sensors and CPU for a “sensor hub like” application. The hardware is compatible with STM32Nucleo and X-NUCLEO...
Read More
|