$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
1 A buck LED driver board based on the ALED6000 automotive-grade dimmable LED driver
| Target Application | LED Front Light |
| Core Product | ALED6000 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ILL089V1 evaluation board is based on the ALED6000 monolithic current source for high power LED driving. Digital dimming is implemented by driving the dedicated DIM pin. Low drop-out operation with almost 100% duty cycle can be achieved.The ALED6000 is a 61 V asynchronous switching...
Read More
|
| Target Application | LED Front Light |
| Core Product | ALED6000 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ILL089V1 evaluation board is based on the ALED6000 monolithic current source for high power LED driving. Digital dimming is implemented by driving the dedicated DIM pin. Low drop-out operation with almost 100% duty cycle can be achieved.The ALED6000 is a 61 V asynchronous switching...
Read More
|