Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Wide range isolated flyback demonstration board, single output 12 V/4.2 W based on the VIPer16LN
| Target Application | AC-DC Topologies |
| Core Product | VIPER16LN |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 265.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
This board implements a 4 W single-output wide range mains power supply set in flyback isolated topology, using the VIPER16LN, an off-line high voltage converter by STMicroelectronics.The features include an 800 V avalanche rugged power section, PWM operation at 60 kHz with frequency jittering for...
Read More
|
| Target Application | AC-DC Topologies |
| Core Product | VIPER16LN |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 265.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
This board implements a 4 W single-output wide range mains power supply set in flyback isolated topology, using the VIPER16LN, an off-line high voltage converter by STMicroelectronics.The features include an 800 V avalanche rugged power section, PWM operation at 60 kHz with frequency jittering for...
Read More
|