Active
7 W dual output offline flyback converter for home appliances using VIPer0P
| Target Application | Flyback Converter |
| Core Product | VIPer0P |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 265.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The key feature of this offline converter is Zero-Power Mode (ZPM). It is an idle state during which the device is totally shut down and the residual consumption from the mains at 230 VAC is kept below 10 mW. The IC enters ZPM by pulling the OFF pin to SGND for more than 10 ms and exits ZPM...
Read More
|
| Target Application | Flyback Converter |
| Core Product | VIPer0P |
| Input Voltage Min Volt | 85.0 |
| Input Voltage Max Volt | 265.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The key feature of this offline converter is Zero-Power Mode (ZPM). It is an idle state during which the device is totally shut down and the residual consumption from the mains at 230 VAC is kept below 10 mW. The IC enters ZPM by pulling the OFF pin to SGND for more than 10 ms and exits ZPM...
Read More
|