Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
38 V, 1.5 A synchronous step-down switching regulator evaluation board based on A6986F
| Target Application | IO-Link |
| Core Product | A6986F |
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISA190V1 is a product evaluation board based on ST's synchronous step-down switching regulator A6986F.The device is capable of delivering up to 1.5 A and its 100% duty cycle capability to withstand the cold crank event along with its wide input operating voltage range make A6986F the...
Read More
|
| Target Application | IO-Link |
| Core Product | A6986F |
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-ISA190V1 is a product evaluation board based on ST's synchronous step-down switching regulator A6986F.The device is capable of delivering up to 1.5 A and its 100% duty cycle capability to withstand the cold crank event along with its wide input operating voltage range make A6986F the...
Read More
|