🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STEVAL-KITXCB

Ki cordless kitchen transmitter evaluation kit

Operating RangeIndustrial
Core ProductL6491D, L6981NDR, VIPER318HDTR, STGWA50IH65DF, STM32G474RET6, ST25R3916-AQET
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-KITXCB is an evaluation kit for Ki cordless kitchen transmitter. The evaluation kit includes power inverter board, auxiliary power supply board, NFC board, inverter microcontroller board, power coil and NFC coil, and GUI display board. Thanks to the modular design approach, it becomes...
Read More

Key features
  • 2.2 kW at 230 Vac Ki cordless kitchen transmitter
    • New upcoming standard from Wireless Power Consortium - WPC
  • Inverter topology: half-bridge
  • Digitally controlled with user interface
  • NFC based communication between transmitter and receiver
    • Enables auxiliary power and bidirectional data path
    • Provides advanced features via connectivity
    • Essential for interoperability and safety
  • Fast and high-resolution power control
    • Phase cutting (reusing communications gaps)
    • Duty-cycle control
    • Frequency control
  • Control type 0 and type 1
  • Comprehensive safety mechanisms
    • Over current protection
    • Cycle-by-cycle current protection
    • Hard-switching detection
    • Over power protection
    • Over temperature protection
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Operating RangeIndustrial
Core ProductL6491D, L6981NDR, VIPER318HDTR, STGWA50IH65DF, STM32G474RET6, ST25R3916-AQET
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-KITXCB is an evaluation kit for Ki cordless kitchen transmitter. The evaluation kit includes power inverter board, auxiliary power supply board, NFC board, inverter microcontroller board, power coil and NFC coil, and GUI display board. Thanks to the modular design approach, it becomes...
Read More

Key features
  • 2.2 kW at 230 Vac Ki cordless kitchen transmitter
    • New upcoming standard from Wireless Power Consortium - WPC
  • Inverter topology: half-bridge
  • Digitally controlled with user interface
  • NFC based communication between transmitter and receiver
    • Enables auxiliary power and bidirectional data path
    • Provides advanced features via connectivity
    • Essential for interoperability and safety
  • Fast and high-resolution power control
    • Phase cutting (reusing communications gaps)
    • Duty-cycle control
    • Frequency control
  • Control type 0 and type 1
  • Comprehensive safety mechanisms
    • Over current protection
    • Cycle-by-cycle current protection
    • Hard-switching detection
    • Over power protection
    • Over temperature protection