Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
NRND
LSM6DSRX adapter board for a standard DIL24 socket
| Operating Range | Commercial |
| Target Application | Smart Phones, Tablets, eReaders |
| Core Product | LSM6DSRX |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI195V1 is an adapter board designed to facilitate the evaluation of the LSM6DSRX 6-axis IMU (inertial measurement unit). The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.The STEVAL-MKI195V1 can be...
Read More
|
| Operating Range | Commercial |
| Target Application | Smart Phones, Tablets, eReaders |
| Core Product | LSM6DSRX |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI195V1 is an adapter board designed to facilitate the evaluation of the LSM6DSRX 6-axis IMU (inertial measurement unit). The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.The STEVAL-MKI195V1 can be...
Read More
|