NRND
LPS33W adapter board for a standard DIL24 socket
| Operating Range | Commercial |
| Target Application | Control and Sensing |
| Core Product | LPS33W |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI205V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPS33W product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.The STEVAL-MKI205V1 can be plugged into a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-2 | $17.07 | 1% |
| 2 + |
Contact sales |
|
| Operating Range | Commercial |
| Target Application | Control and Sensing |
| Core Product | LPS33W |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI205V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPS33W product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.The STEVAL-MKI205V1 can be plugged into a...
Read More
|