Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STEVAL-MKIT02V1

Industrial MEMS sensors sample kit

Operating RangeIndustrial
Target ApplicationControl and Sensing
Core ProductIIS2DH, IIS2MDC, IIS3DHHC, ISM330DLC
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-MKIT02V1 is a MEMS sensor sample kit containing four sensor adapter boards that can be evaluated in standalone mode by simply connecting an I²C cable (except for the STEVAL-MKI186V1 and the IIS3DHHC where only the SPI connector is present).The STEVAL-MKI109V3 evaluation board, based on...
Read More

Key features
  • STEVAL-MKI185V1 adapter board for IIS2MDC:
    • high accuracy, ultra-low-power, 3-axis digital output magnetometer
  • STEVAL-MKI168V1 adapter board for IIS2DH:
    • 3-axis digital accelerometer, ultra low-power high performance MEMS motion sensor
  • STEVAL-MKI182V2 adapter board for ISM330DLC:
    • iNEMO inertial module, 3-axis accelerometer, 3-axis gyroscope for Industry 4.0 applications
  • STEVAL-MKI186V1 adapter board for IIS3DHHC:
    • high resolution, high stability 3-axis digital accelerometer for industrial applications
In stock
Quantity $ per unit Savings
1-2$19.872%
Contact sales
$19.87
$19.47
Operating RangeIndustrial
Target ApplicationControl and Sensing
Core ProductIIS2DH, IIS2MDC, IIS3DHHC, ISM330DLC
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-MKIT02V1 is a MEMS sensor sample kit containing four sensor adapter boards that can be evaluated in standalone mode by simply connecting an I²C cable (except for the STEVAL-MKI186V1 and the IIS3DHHC where only the SPI connector is present).The STEVAL-MKI109V3 evaluation board, based on...
Read More

Key features
  • STEVAL-MKI185V1 adapter board for IIS2MDC:
    • high accuracy, ultra-low-power, 3-axis digital output magnetometer
  • STEVAL-MKI168V1 adapter board for IIS2DH:
    • 3-axis digital accelerometer, ultra low-power high performance MEMS motion sensor
  • STEVAL-MKI182V2 adapter board for ISM330DLC:
    • iNEMO inertial module, 3-axis accelerometer, 3-axis gyroscope for Industry 4.0 applications
  • STEVAL-MKI186V1 adapter board for IIS3DHHC:
    • high resolution, high stability 3-axis digital accelerometer for industrial applications