Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

NRND

STEVAL-VOICE-UI

Voice user interface evaluation kit

Target ApplicationeCall
Core ProductFDA903D, MP23DB01HP, STM32H753VIT6E
ECCN US5A992.c
ECCN EU5A002.a.4
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-VOICE-UI Amazon™ qualified evaluation kit is designed to allow evaluation of a cost-effective way to integrate AVS for AWS IoT Services® into smart devices, so they can implement state-of-art, hands-free voice control based on natural language comprehension.Users will therefore enjoy...
Read More

Key features
  • STM32H753VIT6E high-performance MCU with 2 MB embedded Flash, 1 Mb embedded SRAM and in cost-effective LQFP package
  • 2.4 GHz Wi-Fi subsystem with Murata 1DX module used in bypass mode coupled to ISSI IS25LP016D 2 MBytes NOR Flash memory
  • 3 x MP23DB01HP MEMS microphones with 36 and 30 mm spacing
  • FDA903D class D digital input automotive audio amplifier
  • 8 Ohm loudspeaker
  • 4 RGB LEDs and 4 simple LEDs
  • Joystick, reset and user push buttons
  • High modularity with mother/daughter board
  • Small 36x65 mm² footprint with simple and cost-effective PCB design
Out of Stock
Target ApplicationeCall
Core ProductFDA903D, MP23DB01HP, STM32H753VIT6E
ECCN US5A992.c
ECCN EU5A002.a.4
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-VOICE-UI Amazon™ qualified evaluation kit is designed to allow evaluation of a cost-effective way to integrate AVS for AWS IoT Services® into smart devices, so they can implement state-of-art, hands-free voice control based on natural language comprehension.Users will therefore enjoy...
Read More

Key features
  • STM32H753VIT6E high-performance MCU with 2 MB embedded Flash, 1 Mb embedded SRAM and in cost-effective LQFP package
  • 2.4 GHz Wi-Fi subsystem with Murata 1DX module used in bypass mode coupled to ISSI IS25LP016D 2 MBytes NOR Flash memory
  • 3 x MP23DB01HP MEMS microphones with 36 and 30 mm spacing
  • FDA903D class D digital input automotive audio amplifier
  • 8 Ohm loudspeaker
  • 4 RGB LEDs and 4 simple LEDs
  • Joystick, reset and user push buttons
  • High modularity with mother/daughter board
  • Small 36x65 mm² footprint with simple and cost-effective PCB design