📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Qi-compatible wireless power transmitter evaluation board for 5 W application based on STWBC86
Operating Range | Industrial |
Core Product | STWBC86JR |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CARD |
The STEVAL-WBC86TX evaluation board, based on STWBC86, is designed for wireless power transmitter application, and allows its user quickly start their 5W Qi-BPP designed for wireless power transmitter applications, compatible wireless charging transmitter projects.Through the I²C interface the...
Read More
|
Operating Range | Industrial |
Core Product | STWBC86JR |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CARD |
The STEVAL-WBC86TX evaluation board, based on STWBC86, is designed for wireless power transmitter application, and allows its user quickly start their 5W Qi-BPP designed for wireless power transmitter applications, compatible wireless charging transmitter projects.Through the I²C interface the...
Read More
|