📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Wireless power receiver evaluation board for Qi BPP/EPP applications
Operating Range | Industrial |
Core Product | STWLC38JRM |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CARD |
The STEVAL-WLC38RX is an evaluation board based on the STWLC38 and designed for wireless power receiver application.The evaluation board allows its user to quickly start their 5W Qi-BPP and 15W Qi-EPP compatible wireless charging receiver projects.Through the I2C interface the user can access and...
Read More
|
Operating Range | Industrial |
Core Product | STWLC38JRM |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CARD |
The STEVAL-WLC38RX is an evaluation board based on the STWLC38 and designed for wireless power receiver application.The evaluation board allows its user to quickly start their 5W Qi-BPP and 15W Qi-EPP compatible wireless charging receiver projects.Through the I2C interface the user can access and...
Read More
|