$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STF22NM60N

N-channel 600 V, 200 mOhm typ., 16 A MDmesh II Power MOSFET in a TO-220FP package

Operating Rangedomestic
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on‑resistance and gate charge. They are therefore suitable...
Read More

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance
Out of Stock
Operating Rangedomestic
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on‑resistance and gate charge. They are therefore suitable...
Read More

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance