$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 600 V, 165 mOhm typ., 18 A MDmesh DM6 Power MOSFET in TO-220FP package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More
|