Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
N-channel 600 V, 140 mOhm typ., 20 A MDmesh M2 Power MOSFET in a TO-220FP package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
This device is an N-channel Power MOSFET developed using MDmesh M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.86 | 2% |
| 10-99 | $1.95 | 48% |
| 100-499 | $1.77 | 53% |
| 500 | $1.44 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FP |
This device is an N-channel Power MOSFET developed using MDmesh M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.
|