Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STF6N65K3

N-channel 650 V, 1.1 Ohm typ., 5.4 A MDmesh K3 Power MOSFET in a TO-220FP package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

This MDmesh K3 Power MOSFET is the result of improvements applied to STMicroelectronics’ MDmesh technology, combined with a new optimized vertical structure. This device boasts an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering it suitable for...
Read More

Key features
  • 100% avalanche tested
  • Extremely high dv/dt capability
  • Very low intrinsic capacitance
  • Improved diode reverse recovery characteristics
  • Zener-protected
In stock
Quantity $ per unit Savings
1-500$1.000%
Contact sales
$1.00
$1.00
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

This MDmesh K3 Power MOSFET is the result of improvements applied to STMicroelectronics’ MDmesh technology, combined with a new optimized vertical structure. This device boasts an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering it suitable for...
Read More

Key features
  • 100% avalanche tested
  • Extremely high dv/dt capability
  • Very low intrinsic capacitance
  • Improved diode reverse recovery characteristics
  • Zener-protected