Active
Dual supply, quad SPDT switch, 1.8V and 3.3V logic input compatible
| Operating Range | Industrial |
| Supply Voltage Min Volt | -12.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 20 4x4x0.8 |
The STG1218 is a quad channel analog switch (SPDT), which is able to accommodate with positive and negative voltages. Each channel has an independent selection pin, and a common inhibit pin. Thanks to its large operating voltage range and low Ron, this switch can fit many applications such as RRU...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.88 | 16% |
| 10-99 | $2.59 | 25% |
| 100-249 | $2.08 | 39% |
| 250-499 | $1.95 | 43% |
| 500 | $1.71 | 50% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | -12.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 20 4x4x0.8 |
The STG1218 is a quad channel analog switch (SPDT), which is able to accommodate with positive and negative voltages. Each channel has an independent selection pin, and a common inhibit pin. Thanks to its large operating voltage range and low Ron, this switch can fit many applications such as RRU...
Read More
|