Active
Low voltage low on-resistance SPDT switch with break-before-make feature
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT323-6L |
The STG3157 is a high-speed CMOS analog SPDT (single-pole double-throw) switch or 2:1 multiplexer/demultiplexer bus switch manufactured using silicon gate CMOS technology. It is designed to operate from a 1.65 V to 5.5 V supply, making the device ideal for portable applications.The STG3157 features...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.52 | 2% |
| 10-24 | $0.37 | 28% |
| 25-99 | $0.33 | 36% |
| 100-249 | $0.29 | 44% |
| 250-499 | $0.26 | 48% |
| 500 | $0.25 | 51% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT323-6L |
The STG3157 is a high-speed CMOS analog SPDT (single-pole double-throw) switch or 2:1 multiplexer/demultiplexer bus switch manufactured using silicon gate CMOS technology. It is designed to operate from a 1.65 V to 5.5 V supply, making the device ideal for portable applications.The STG3157 features...
Read More
|