🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STG50M170F3D8

Trench gate field-stop 1700 V, 50 A low loss M series IGBT die in D8 packing

ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameDICE SAWN T&R

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality is essential....
Read More

Key features
  • Low VCE(sat) = 2 V (typ.) @ IC = 50 A
  • 10 μs of short-circuit withstand time
  • Minimized tail current
  • Tight parameter distribution
  • Positive VCE(sat) temperature coefficient
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameDICE SAWN T&R

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality is essential....
Read More

Key features
  • Low VCE(sat) = 2 V (typ.) @ IC = 50 A
  • 10 μs of short-circuit withstand time
  • Minimized tail current
  • Tight parameter distribution
  • Positive VCE(sat) temperature coefficient