📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STG50M65F2D7

Active

650 V, 50 A trench gate field-stop M series low-loss IGBT die in D7 packing

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameD.SCRIB.100% VI STAT

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where low-loss and short-circuit functionality are essential. Furthermore, the positive VCE(sat) temperature coefficient and tight parameter distribution result in safer paralleling operation.

Key features
  • 6 µs of short-circuit withstand time
  • Low VCE(sat) = 1.65 V (typ.) @ IC = 50 A
  • Positive VCE(sat) temperature coefficient
  • Tight parameter distribution
  • Maximum junction temperature: TJ = 175 °C