Active
Low voltage 4? SPDT switch
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The STG719 is a high-speed S.P.D.T. (single pole double throw) switch developed thanks to silicon gate C²MOS technology. It is designed to operate from 1.8 V to 5.5 V, making this device ideal for portable applications, audio signal routing, video switching, mobile and communication systems.It...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.60 | 2% |
| 10-24 | $0.41 | 30% |
| 25-99 | $0.37 | 37% |
| 100-249 | $0.32 | 46% |
| 250-499 | $0.30 | 49% |
| 500 | $0.28 | 52% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-6L |
The STG719 is a high-speed S.P.D.T. (single pole double throw) switch developed thanks to silicon gate C²MOS technology. It is designed to operate from 1.8 V to 5.5 V, making this device ideal for portable applications, audio signal routing, video switching, mobile and communication systems.It...
Read More
|