📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
1200 V, 75 A trench gate field-stop M series low-loss IGBT die in D8 packing
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | DICE SAWN T&R |
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where low-loss and short-circuit functionality are essential. Furthermore,...
Read More
|
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | DICE SAWN T&R |
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where low-loss and short-circuit functionality are essential. Furthermore,...
Read More
|