📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STGAP1BS

STGAP1BS

STGAP1BSTR

Active

Automotive galvanically isolated single gate driver

Quantity $ per Unit Savings
1 - 500$8.140%
Contact Sales
Coming soon
$8.14
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-24

The STGAP1BS is a galvanically isolated single gate driver for N-channel MOSFETs and IGBTs with advanced protection, configuration and diagnostic features. The architecture of the STGAP1BS isolates the channel from the control and the low voltage interface circuitry through true galvanic isolation.


The gate driver is characterized by 5 A capability, making the device also suitable for high power inverter applications such as motor drivers in hybrid and electric vehicles and in industrial drives. The output driver section provides a rail-to-rail output with the possibility to use a negative gate driver supply.


The input to output propagation delay remains below 100 ns, providing high PWM control accuracy.


Protection functions such as the Miller clamp, desaturation detection, dedicated sense pin for overcurrent detection, output 2-level turn-off, VCE overvoltage protection, UVLO and OVLO are included to easily design high reliability systems. Open drain diagnostic outputs are included and detailed device conditions can be monitored through the SPI.


Each function parameter can be programmed via the SPI, making the device very flexible and allowing it to fit in a wide range of applications.


Separate sink and source outputs provide high flexibility and bill of material reduction for external components.

Key features
  • AEC-Q100 qualified
  • High voltage rail up to 1500 V
  • Driver current capability: 5 A sink/source current at 25 °C
  • dV/dt transient immunity ±50 V/ns in full temperature range
  • Overall input/output propagation delay: 100 ns
  • Separate sink and source for easy gate driving configuration
  • Negative gate drive ability
  • Active Miller clamp
  • Desaturation detection
  • SENSE input
  • VCE active clamping
  • Output 2-level turn-off
  • Diagnostic status output
  • UVLO and OVLO functions
  • Programmable input deglitch filter
  • Asynchronous stop command
  • Programmable deadtime, with violation error
  • SPI interface for parameters programming
  • Temperature warning and shutdown protection
  • Self-diagnostic routines for protection features
  • Full effective fault protection