📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
SLLIMM small low-loss intelligent molded module IPM, 3-phase inverter, 15 A, 600 V short-circuit rugged IGBT
Target Application | 3-phase Induction Motor (ACIM) |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | SDIP-38L |
These intelligent power modules provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as home appliances...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $20.32 | 0% |
10-24 | $18.68 | 8% |
25-119 | $17.91 | 12% |
120-239 | $15.78 | 22% |
240-500 | $15.77 | 22% |
500 + |
Contact sales |
Target Application | 3-phase Induction Motor (ACIM) |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | SDIP-38L |
These intelligent power modules provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as home appliances...
Read More
|