Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Dual channel digital isolator
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The STISO620 is a dual-channel digital isolator based on the ST thick oxide galvanic isolation technology. The device provides two independent channels in the same direction with Schmitt trigger input, providing robustness to noise and high speed input/output switching time.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.02 | 2% |
| 10-24 | $1.49 | 25% |
| 25-99 | $1.36 | 31% |
| 100-249 | $1.20 | 39% |
| 250-499 | $1.13 | 43% |
| 500 | $1.09 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The STISO620 is a dual-channel digital isolator based on the ST thick oxide galvanic isolation technology. The device provides two independent channels in the same direction with Schmitt trigger input, providing robustness to noise and high speed input/output switching time.
|