Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STL100N8F7

N-channel 80 V, 5.2 mOhm typ., 100 A STripFET F7 Power MOSFET in a PowerFLAT 5x6 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT 5x6

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on) on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT 5x6

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on) on the market
  • Excellent figure of merit (FoM)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness