🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STL110N10F7

N-channel 100 V, 5 mOhm typ., 107 A STripFET F7 Power MOSFET in a PowerFLAT 5x6 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT 5x6

This N-channel Power MOSFET utilizes STripFET F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness
In stock
Quantity $ per unit Savings
1-9$2.590%
10-99$1.9824%
100-499$1.4345%
500$1.1855%
Contact sales
$2.59
$2.59
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT 5x6

This N-channel Power MOSFET utilizes STripFET F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness