$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 100 V, 4.6 mOhm max., 125 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 |
This N-channel Power MOSFET utilizes STripFET F8 technology featuring an enhanced trench gate structure.
It ensures very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.77 | 2% |
| 10-99 | $1.37 | 49% |
| 100-499 | $1.28 | 53% |
| 500 | $1.08 | 60% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 |
This N-channel Power MOSFET utilizes STripFET F8 technology featuring an enhanced trench gate structure.
It ensures very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.
|