Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
N-channel 600 V, 330 mOhm typ., 7 A MDmesh M6 Power MOSFET in a PowerFLAT 5x6 HV package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 HV |
The new MDmesh M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.79 | 2% |
| 10-99 | $1.38 | 49% |
| 100-499 | $1.22 | 55% |
| 500 | $0.99 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 HV |
The new MDmesh M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one...
Read More
|