$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 650 V, 0.290 Ohm typ., 8 A MDmesh M2 Power MOSFET in a PowerFLAT 5x6 HV package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 HV |
This device is an N-channel Power MOSFET developed using MDmesh M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.49 | 2% |
| 10-99 | $1.77 | 48% |
| 100-499 | $1.56 | 54% |
| 500 | $1.30 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT 5x6 HV |
This device is an N-channel Power MOSFET developed using MDmesh M2 technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance and optimized switching characteristics, rendering it suitable for the most demanding high efficiency converters.
|