Active

STL260N4F7

N-channel 40 V, 0.9 mOhm typ., 120 A, STripFET F7 Power MOSFET in a PowerFLAT 5x6 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT 5x6

This N-channel Power MOSFET utilizes STripFET F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness
In stock
Quantity $ per unit Savings
1-9$3.932%
10-99$2.3539%
100-499$1.7754%
500$1.4862%
Contact sales
$3.93
$3.85
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT 5x6

This N-channel Power MOSFET utilizes STripFET F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness